IESNA:LM-63-2002
[TEST]P1198583
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-930-U-T2R-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 3000K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE II ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4435
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
511.4 708.1 863.1 978 1060.6 1115.4 1131.3 1122.3 1142.4 1253.6
1429.9 1632 1825.6 1994.2 2136.6 2263.8 2339 2361 2321.4 2205.7
1981.8 1574.7 1265.5 1031.7 636.7 358.6 247.6 179.8 138.3 112.4
94.7 52.6 32.8 1.9 0 0 0
511.4 712.5 867 980.2 1067.7 1123.4 1139.9 1135.5 1155 1251.4
1420 1630.4 1830 1998.9 2141.2 2262.4 2344.8 2371.2 2331.3 2218.1
2002.7 1604.5 1265.5 1044 663.4 368.5 252.5 182.3 139.9 114
96.9 48.5 33.9 4.4 0 0 0
511.4 706.1 859.8 977.4 1066.9 1128 1157.8 1157 1171.8 1253.1
1403.2 1591 1776.9 1941 2074.9 2173.5 2268.8 2316.1 2306.2 2224.1
2058.4 1796.2 1421.3 1143.5 851.3 452.2 284.8 202.4 154.5 125.3
107.1 87 69.1 53.2 24.2 0 0
511.4 694 846.6 965.3 1062.2 1138.5 1182 1195.2 1204.1 1258.3
1374.8 1522.7 1700.9 1852.1 1976.6 2074.3 2159.4 2226.3 2244 2210.9
2105.2 1924.2 1660.9 1355.3 1060.3 762.9 474.8 290 190.6 141
117.3 97.2 78.2 56.5 19.6 0.6 0
511.4 675.8 822.3 942.1 1046.8 1137.7 1203.5 1242.3 1258.9 1291.1
1366.5 1484.1 1630.1 1764.5 1883.2 1982.6 2070.5 2145.7 2196.9 2210.4
2177.6 2087 1910.2 1654.3 1363.2 1060 734.8 436 257.5 170.7
133.8 112.9 86.8 59.5 20.7 0 0
511.4 664 799.2 916 1025.6 1124.2 1210.4 1273.5 1315.3 1347
1393.5 1473.7 1589.1 1714.9 1838.3 1947.1 2044.6 2117.6 2178.7 2228.8
2268.5 2261 2212 2095.3 1887.3 1607.8 1280.1 928.1 572.8 338.7
217.6 137.7 69.4 29.7 8.5 0.8 0
511.4 635.1 761.2 873.6 980.4 1084.5 1182.6 1270.4 1337.9 1393.5
1442 1496.8 1568.1 1670.9 1788.5 1920.9 2042.9 2160.8 2262.1 2353
2441.4 2538.7 2581.1 2607.2 2590.7 2464.3 2217.3 1830 1329.1 805.5
377.9 176.8 81 30.6 8.8 1.7 0
511.4 607.8 704.2 806.1 903.6 1003.3 1101.1 1195.5 1285.8 1367.9
1440.6 1511.4 1578.6 1645 1717.7 1807.2 1918.2 2038.2 2162.7 2293.8
2435.9 2664 2812.1 2905.2 2999.4 3052 3019.2 2854 2525.4 2050.9
1428.2 840.5 323.6 109.9 25.6 2.2 0
511.4 577.5 645 718.2 800.3 882.1 972.2 1054 1135.2 1215.6
1300.4 1384.4 1469.8 1562.9 1656.5 1752.9 1864.2 1993.6 2131.9 2296
2481.1 2805.8 3026.9 3205.1 3421.3 3697.8 3974.9 4121.7 4015.4 3546.1
2666.7 1493.5 517.8 124.8 16.8 0.8 0
511.4 567.9 626 697.3 773.3 850.4 931.7 1007.7 1086.7 1166.1
1247.3 1327.7 1414.5 1502.6 1600.4 1698.7 1811.6 1942.4 2081.2 2244.2
2436.5 2740.5 3011.5 3193.8 3430.4 3736.4 4052.8 4251.9 4171 3714.1
2776.9 1524.1 491.9 114.6 18.2 1.1 0
511.4 537.6 572.3 615 663.2 717.4 773.1 827.6 884.9 945.5
1007.4 1069.7 1133.8 1204.3 1282.8 1369.8 1465.1 1572.8 1694.3 1835
2018.4 2277 2459.1 2637 2851.2 3072.1 3259.4 3295.2 3111.8 2649.1
1842.2 817.4 158.4 28.1 5.5 1.9 0
511.4 518.3 534 556 583.9 615 645.3 675.3 708.6 739.5
775 809.1 842.7 883.2 926.5 980.7 1061.7 1160.8 1269.3 1377
1525.4 1687.1 1787.9 1892 1966.9 2022.8 2016.5 1898.9 1688.8 1370.7
886.8 339.3 65.3 11.3 3.9 1.4 0
511.4 499 493.5 495.2 499 502.6 504.8 507.8 507.3 504.5
502.3 499 498.2 500.4 499.9 500.7 527.9 587.2 651.9 716
768.4 779.4 767.5 717.1 635.6 545.6 420.8 284.8 186.2 113.5
57.8 24.2 10.2 3.3 0.6 0 0
511.4 459.9 415.3 376.2 341.2 306.5 270.4 236.6 204.6 176.5
153.1 136 129.7 132.5 136.6 139.9 138.3 140.5 154.5 168.8
174.3 167.7 138.5 98.3 64.7 41.6 31.9 26.4 21.2 16
11 6.1 3 1.1 0 0 0
511.4 421.6 346.2 280.1 225.6 187.3 160.6 144.6 133.3 123.7
114.8 106.9 99.1 96.4 98.9 103 106.6 106.9 101.1 92.8
81.5 68.9 57.3 46.5 38.3 32.5 27.8 23.4 18.2 13.2
8.5 3.9 1.9 0.6 0 0 0
511.4 390.5 290.5 214.5 169.1 148.7 138.3 129.7 121.2 112.4
104.1 96.1 89 82.3 77.9 76.3 75.7 75.5 75.2 74.4
72.4 66.9 58.4 48.5 38.6 29.5 24.2 20.4 16.2 11.8
6.3 3.3 1.7 0 0 0 0
511.4 361.6 245.9 176.3 149.8 138.8 130.3 121.7 113.2 104.7
96.4 88.7 81.5 74.9 68.3 62.8 58.9 56.2 54.8 54.5
54 52.3 45.7 37.5 30.8 27.8 24.2 20.1 14.9 9.6
5.8 2.8 1.1 0 0 0 0
511.4 340.9 217 159.7 143.2 134.1 125.3 116.8 108 98.9
90.1 82.6 75.5 69.1 63.9 60.3 54 49.6 47.4 45.4
41.9 39.4 36.9 34.7 32.2 29.5 25.6 21.2 17.1 13.5
9.9 5.5 0.8 0 0 0 0
511.4 321.4 196.4 153.1 140.5 130.8 121.7 112.4 103.8 94.7
86.2 78.2 71.3 66.1 62 57.8 53.2 51.2 49.3 44.3
42.1 40.5 39.1 37.7 35.5 32.2 28.1 23.4 20.1 16.5
12.4 7.4 0.6 0 0 0 0
511.4 311.5 185.9 150.9 138.8 128.6 118.7 109.9 101.3 92.3
83.4 75.7 69.4 64.2 60 56.7 52.3 49.3 46.3 43.5
41.6 40.2 39.1 37.5 35.3 31.1 24.8 21.2 17.9 14.3
9.9 4.1 0 0 0 0 0
511.4 310.9 182.3 148.4 137.1 126.7 116.5 107.4 98.6 90.1
81.5 74.4 68.9 64.2 60 56.7 52.3 49 46.3 43.8
42.1 40.8 39.1 37.2 33.9 28.1 19.8 16.8 13.5 9.9
6.1 1.4 0 0 0 0 0
511.4 310.4 181.8 147.9 136.6 126.1 116.2 107.1 98.3 89.8
81.2 74.4 68.6 64.2 60 56.7 52.3 48.7 46.3 43.8
42.1 40.8 39.1 37.2 33.9 27.5 19.3 16.2 12.9 9.4
5.2 1.1 0 0 0 0 0
